Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DS204 AC-C32/0,03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DS204 AC-C32/0,03

General Information

  • Extended Product Type:
    DS204 AC-C32/0,03
  • Product ID:
    2CSR254001R1324
  • EAN:
    8012542874102
  • Catalog Description:
    DS204 AC-C32/0,03 - RCBo
  • Long Description:
    The RCBOs DS200 series has the function to protect against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection aganist direct contacts.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Circuit Breakers with Overcurrent Protection RCBO

Technical

  • Standards:
    IEC/EN 60947-2
    IEC/EN 61009-1
  • Type of Residual Current:
    AC type
  • Number of Poles:
    4
  • Number of Protected Poles:
    4
  • Rated Current (In):
    32 A
  • Rated Residual Current:
    30 mA
  • Rated Voltage (Ur):
    400 V AC
  • Rated Short-Circuit Capacity (Icn):
    (400 V AC) 6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 10 kA
  • Tripping Characteristic:
    C
  • Electrical Endurance:
    10000 cycle
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 16 …25 mm²
    Flexible 16 …25 mm²
  • Power Supply Connection:
    Arbitrary
  • Position of Neutral Terminals:
    Right
  • Power Loss:
    15.7 W

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    30 mA

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    0.093 m
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.780 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.49 m
  • Package Level 1 Height:
    0.11 m
  • Package Level 1 Depth / Length:
    0.09 m
  • Package Level 1 Gross Weight:
    0.83 kg
  • Package Level 1 EAN:
    8012542874102

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • ETIM 5:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • ETIM 6:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • ETIM 7:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds