Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DS201 B16 AC300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DS201 B16 AC300

General Information

  • Extended Product Type:
    DS201 B16 AC300
  • Product ID:
    2CSR255080R3165
  • EAN:
    8012542644118
  • Catalog Description:
    DS201 B16 AC300 Residual Current Circuit Breaker with Overcurrent Protection
  • Long Description:
    The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA).

Accessories

Identifier Description Type Qty Unit Of Measure
2CDS200912R0001
S2C-H6R Auxiliary Contact S2C-H6R 1 piece
2CDS200922R0001
S2C-S/H6R Signal / Auxiliary Contact S2C-S/H6R 1 piece
2CDS200946R0001
S2C-H6-11R Auxiliary Contact S2C-H6-11R 1 piece
2CDS200946R0002
S2C-H6-20R Auxiliary Contact S2C-H6-20R 1 piece
2CDS200946R0003
S2C-H6-02R Auxiliary Contact S2C-H6-02R 1 piece
2CDS200970R0031
S2C-H01 Auxiliary Contact S2C-H01 1 piece
2CDS200970R0032
S2C-H10 Auxiliary Contact S2C-H10 1 piece
2CSS200910R0005
S2C-OVP1 Overvoltage release S2C-OVP1 1 piece
2CSS200911R0002
S2C-UA 24 AC Undervoltage release S2C-UA 24 AC 1 piece
2CSS200911R0003
S2C-UA 48 AC Undervoltage release S2C-UA 48 AC 1 piece
2CSS200911R0004
S2C-UA 110 AC Undervoltage release S2C-UA 110 AC 1 piece
2CSS200911R0005
S2C-UA 230 AC Undervoltage release S2C-UA 230 AC 1 piece
2CSS200933R0011
F2C-A1 Shunt trip F2C-A1 1 piece
2CSS200933R0012
F2C-A2 Shunt trip F2C-A2 1 piece
2CSS200993R0005
S2C-OVP2 Overvoltage release S2C-OVP2 1 piece
2CSS203997R0013
S2C-CM2/3 Motor operating device S2C-CM2/3 1 piece

Technical

  • Standards:
    IEC/EN 61009-1, IEC/EN 61009-2-1
  • Product Name:
    Residual Current Circuit Breaker with Overcurrent Protection
  • Tripping Characteristic:
    B
  • Type of Residual Current:
    AC type
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    230 … 240 V AC
  • Rated Insulation Voltage (Ui):
    500 V
  • Test Voltage (Ut):
    110 ... 264 V
  • Dielectric Test Voltage:
    2.5 kV
  • Primary Rated Impulse Withstand Voltage:
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    16 A
  • Rated Residual Operating Current (IΔn):
    6000 A
  • Rated Residual Current:
    300 mA
  • Rated Short-Circuit Capacity (Icn):
    6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    10 kA
  • Rated Residual Breaking Capacity (IΔm):
    EN 61009-1 6000 A
    IEC 61009-1 6000 A
  • Rated Conditional Short-Circuit Current (Inc):
    10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    7.5 kA
  • Maximum Surge Current:
    0 kA
  • Leakage Current Type:
    AC
  • Frequency (f):
    50/60 Hz
  • Rated Frequency (f):
    50/60 Hz
  • Power Loss:
    3.3 W
  • Power Supply Connection:
    Arbitrary
  • Contact Position Indication:
    Red ON / Green OFF
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Number of Poles:
    2
  • Number of Protected Poles:
    1
  • Number of Modular Spacings per DIN Rail:
    2
  • Fault Indication:
    Blue flag on toggle
  • Operating Characteristic:
    Instantaneous
  • Overvoltage Category:
    III
  • Position of Neutral Terminals:
    Right
  • Tightening Torque:
    2.8 N·m
  • Accessory Type:
    Auxiliary contact
    Signal contact / auxiliary contact
    Shunt trip
    Auxiliary contact for bottom fitting
    Undervoltage release
    Overvoltage release
    Motor operating device
  • Actuator Type:
    Toggle - Insulation group II, Black RAL 9005,
    sealable in ON-OFF positions
  • Housing Type:
    Insulation group I - II, RAL 7035
  • Mounting Type:
    on DIN rail EN 60715 (35mm) by means of mounting clip
  • Release Type:
    B
  • Screw Terminal Type:
    Failsafe Bi-directional Cylinder-lift Terminal
  • Mounting Position:
    Any
  • Accessories Available:
    Yes
  • Number of Batteries:
    0
  • Cable Size:
    25 mm²
  • Connecting Capacity:
    Busbar 10 ... 10 mm²
    Stranded 0.75 ... 25 mm²
    Flexible with Ferrule 0.75 ... 16 mm²
    Flexible 0.75 ... 16 mm²
  • Wire Stripping Length:
    12 mm
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Degree of Protection:
    Terminals IP20
    Housing IP40
  • Pollution Degree:
    2
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    0.1 mm or 1 g - 20 cycles at 5…150…5 Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g / 2 shocks / 13 ms
  • Environmental Information:
    2CSC422002K2701

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.3 A

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.200 kg
  • Built-In Depth (t2):
    69 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    40 mm
  • Package Level 1 Height:
    106 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Gross Weight:
    225 g
  • Package Level 1 EAN:
    8012542644118
  • Package Level 2 Units:
    box 5 piece
  • Package Level 2 Width:
    200 mm
  • Package Level 2 Height:
    106 mm
  • Package Level 2 Depth / Length:
    80 mm
  • Package Level 2 Gross Weight:
    1125 g
  • Package Level 2 EAN:
    8012542597315

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000905 - Earth leakage circuit breaker
  • ETIM 7:
    EC000905 - Earth leakage circuit breaker
  • ETIM 8:
    EC000905 - Earth leakage circuit breaker
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / Ground fault current circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363010
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds