Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DS203 M A-B20/0,03 230V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DS203 M A-B20/0,03 230V

General Information

  • Extended Product Type:
    DS203 M A-B20/0,03 230V
  • Product ID:
    2CSR273191R1205
  • EAN:
    8012542258421
  • Catalog Description:
    DS203 M A-B20/0,03 230V - RCBo
  • Long Description:
    The RCBOs DS200 series has the function to protect against overload and short-circuit currents
    protection against the effects of sinusoidal alternating earth fault currents
    protection against indirect contacts and additional protection aganist direct contacts.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Circuit Breakers with Overcurrent Protection RCBO

Technical

  • Standards:
    IEC EN 60947-2
    EN 61009-1
  • Operating Characteristic:
    Instantaneous
  • Type of Residual Current:
    A type
  • Number of Poles:
    3
  • Number of Protected Poles:
    3
  • Rated Current (In):
    20 A
  • Rated Voltage (Ur):
    230 V AC
  • Rated Frequency (f):
    50/60 Hz
  • Rated Short-Circuit Capacity (Icn):
    (230 V AC) 10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 15 kA
  • Tripping Characteristic:
    B
  • Electrical Endurance:
    10000 cycle
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 16 …25 mm²
    Flexible 16 …25 mm²
  • Power Supply Connection:
    Arbitrary
  • Power Loss:
    9.3 W

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    30 mA

Dimensions

  • Product Net Width:
    87 mm
  • Product Net Height:
    0.093 m
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.610 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Height:
    105 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.655 kg
  • Package Level 1 EAN:
    8012542258421

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 6:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • ETIM 7:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds