You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DS202CR M B10 A30 50/60

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DS202CR M B10 A30 50/60

General Information

  • Extended Product Type:
    DS202CR M B10 A30 50/60
  • Product ID:
    2CSR772198R1105
  • EAN:
    4022903034926
  • Catalog Description:
    DS202CR M B10 A30 50/60 Residual Current Circuit Breaker with Overcurrent Protection
  • Long Description:
    The DS202CR series RCBO is a 2P in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents. Protection against the effects of sinusoidal alternating and direct pulsating earth fault currents. Protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA).

Accessories

Identifier Description Type Qty Unit Of Measure
2CDS200931R0001
G2C-H6-L+R Signal / Auxiliary contact G2C-H6-L+R 1 piece
2CDS200932R0001
G2C-S/H6-L+R Signal / Auxiliary contact G2C-S/H6-L+R 1 piece
2CDS200932R0011
G2C-S/H6-L+R-KL Signal / Auxiliary contact G2C-S/H6-L+R-KL 1 piece

Eco Transparency

Technical

  • Standards:
    IEC/EN 61009-1
    IEC/EN 61009-2-1
  • Tripping Characteristic:
    C
  • Type of Residual Current:
    A type
  • Rated Operational Voltage:
    acc. to IEC 60898-1 230 V
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 440 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    10 A
  • Rated Residual Current:
    30 mA
  • Rated Short-Circuit Capacity:
    10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    7.5 kA
  • Maximum Surge Current:
    0.25 kA
  • Leakage Current Type:
    A
  • Frequency (f):
    50/60 Hz
  • Rated Frequency (f):
    50 … 60 Hz
  • Power Loss:
    3.28 W
  • Power Supply Connection:
    Arbitrary
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 operations
  • Mechanical Endurance:
    20000 operations
  • Number of Protected Poles:
    2
  • Number of Poles:
    2
  • Fault Indication:
    Blue flag on window
  • Operating Characteristic:
    Instantaneous
  • Overvoltage Category:
    III
  • Position of Neutral Terminals:
    Right
    Left
  • Tightening Torque:
    4 N·m
  • Accessory Type:
    Auxiliary contact
    Signal contact / auxiliary contact
  • Earthing Switch Type:
    Undelayed
  • Mounting Type:
    DIN-Rail
  • Mounting Position:
    Any
  • Accessories Available:
    Yes
  • Number of Batteries:
    0
  • Cable Size:
    35 mm²
  • Connecting Capacity:
    Busbar 10…10 mm²
    Flexible 1...25 mm²
    Rigid Solid 1…35 mm²
  • Rated Cross-Section:
    1 - Solid-Core 1 … 35 mm²
    4 - Multi-Wired 1 … 25 mm²
  • Wire Stripping Length:
    11 mm

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Environmental Conditions:
    28 cycle
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK108466A5162
  • REACH Declaration:
    9AKK108466A9708
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    36 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    72 mm
  • Product Net Weight:
    0.220 kg
  • Built-In Depth (t2):
    72 mm

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.245 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000905 - Earth leakage circuit breaker
  • ETIM 9:
    EC000905 - Earth leakage circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363010
  • eClass:
    V11.0 : 27142207
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links