Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S2C-UA 110 AC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

S2C-UA 110 AC

General Information

  • Extended Product Type:
    S2C-UA 110 AC
  • Product ID:
    2CSS200911R0004
  • EAN:
    8012542840008
  • Catalog Description:
    S2C-UA 110 AC Undervoltage release
  • Long Description:
    The S2C-UA 110 AC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 110V a.c.

Technical

  • Suitable For:
    S200, SN201, F200, DS201, DS202C, DS200
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
    Residual Current Devices RCDs
    Residual Current Breakers with Overload Protection RCBo
  • Rated Voltage (Ur):
    110 V
  • Power Loss:
    3.5 W
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Number of Switches:
    1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    document not needed

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.074 m
  • Product Net Weight:
    0.090 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.125 m
  • Package Level 1 Height:
    0.035 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    8012542840008

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3210842
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27143502
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds