Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SN201-S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SN201-S

General Information

  • Extended Product Type:
    SN201-S
  • Product ID:
    2CSS200924R0001
  • EAN:
    8012542104957
  • Catalog Description:
    SN201-S Signal contact
  • Long Description:
    The SN201-S signal contact allows the indication of the device contact positions only after the automatic release of the MCB due to overcurrent.

Technical

  • Suitable For:
    DS203NC
  • Suitable for Product Class:
    RCBOs
  • Rated Voltage (Ur):
    230 V
  • Number of Contacts CO:
    1
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts CO (SPDT):
    1
  • Number of Switches:
    0
  • Mounting Position:
    Right

Environmental

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.068 m
  • Product Net Weight:
    0.100 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.082 m
  • Package Level 1 Depth / Length:
    0.05 m
  • Package Level 1 Gross Weight:
    0.14 kg
  • Package Level 1 EAN:
    8012542104957

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3210646
  • E-Number (Sweden):
    2100364
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27143502
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds