Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SN201-S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SN201-S

General Information

  • Extended Product Type:
    SN201-S
  • Product ID:
    2CSS200924R0001
  • EAN:
    8012542104957
  • Catalog Description:
    SN201-S - Signal contact
  • Long Description:
    The SN201-S signal contact allows the indication of the device contact positions only after the automatic release of the MCB due to overcurrent.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Miniature Circuit Breakers MCBs » Auxiliary / Signal Contacts

Ordering

  • EAN:
    8012542104957
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.068 m
  • Product Net Weight:
    0.100 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.082 m
  • Package Level 1 Depth / Length:
    0.05 m
  • Package Level 1 Gross Weight:
    0.14 kg
  • Package Level 1 EAN:
    8012542104957

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Number of Switches:
    0
  • Product Main Type:
    SN201-S
  • Product Name:
    Signal contact
  • Rated Voltage (Ur):
    230 V
  • RoHS Date:
    20090519
  • Suitable For:
    SN201
  • Suitable for Product Class:
    Miniature circuit breakers MCBs

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 5:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 6:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds