Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: F2C-A1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

F2C-A1

General Information

  • Extended Product Type:
    F2C-A1
  • Product ID:
    2CSS200933R0011
  • EAN:
    8012542974901
  • Catalog Description:
    F2C-A1 Shunt trip
  • Long Description:
    The F2C-A1 shunt trip allows the remote opening of the device when a voltage is applied. Suitable for RCCBs F200 series and RCBOs DS201 and DS202C. It can be used with MCBs SN201 series by means of SN201-IH interface module. It works in a range of 12-60V ac./d.c.

Technical

  • Suitable For:
    F200
    SN201
    DS201
    DS202C
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
    Residual Current Devices RCDs
    Residual Current Breakers with Overload Protection RCBo
  • Rated Voltage (Ur):
    12 V
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Number of Switches:
    0

Material Compliance

  • RoHS Information:
    9AKK106713A5575
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20220528
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.09 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.1 kg
  • E-Number (Finland):
    3210187

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 9:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • UNSPSC:
    39121601
  • eClass:
    V11.0 : 27143502
  • IDEA Granular Category Code (IGCC):
    4879 >> Shunt release (for power circuit breaker)
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links