Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S2C-OVP2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

S2C-OVP2

General Information

  • Extended Product Type:
    S2C-OVP2
  • Product ID:
    2CSS200993R0005
  • EAN:
    8012542952039
  • Catalog Description:
    S2C-OVP2 Overvoltage release
  • Long Description:
    The S2C-OVP2 overvoltage release has the function of monitoring voltage between the neutral and phase
    when an overvoltage reaches the threshold value, the OVP causes the tripping of the associated device. Suitable for S200 MCBs up to 63A, F200 RCDs up to 100A and DS201-DS202C RCBOs. Max tripping voltage: 290V a.c.

Technical

  • Suitable For:
    S200, F200, DS201, DS202C
  • Suitable for Product Class:
    Miniature Circuit Breakers MCBs
    Residual Current Devices RCDs
    Residual Current Breakers with Overload Protection RCBo
  • Rated Voltage (Ur):
    230 V
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    document not needed

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.068 m
  • Product Net Weight:
    0.100 kg

Container Information

  • Package Level 1 Units:
    blister 1 piece
  • Package Level 1 Width:
    0.090 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.090 m
  • Package Level 1 Gross Weight:
    0.500 kg
  • Package Level 1 EAN:
    8012542952046

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3210190
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27143502
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds