Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SN201-B10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SN201-B10

General Information

  • Extended Product Type:
    SN201-B10
  • Product ID:
    2CSS255101R0105
  • EAN:
    8012542090854
  • Catalog Description:
    SN201-B10 Miniature circuit breaker - 1+NP - B - 10 A
  • Long Description:
    The SN201 series miniature circuit breaker is a 1P+N device in 1 module for the protection of circuits against overload and short circuit. Neutral is on the right

Accessories

Identifier Description Type Qty Unit Of Measure
2CSS200924R0001
SN201-S Signal contact SN201-S 1 piece
2CSS200923R0001
SN201-IH Interface module with auxiliary contact SN201-IH 1 piece
2CDS200922R0001
S2C-S/H6R Signal / Auxiliary Contact S2C-S/H6R 1 piece
2CDS200912R0001
S2C-H6R Auxiliary Contact S2C-H6R 1 piece
2CSS200933R0011
F2C-A1 Shunt trip F2C-A1 1 piece
2CSS200933R0012
F2C-A2 Shunt trip F2C-A2 1 piece
2CSS200911R0001
S2C-UA 12 DC Undervoltage release S2C-UA 12 DC 1 piece
2CSS200911R0002
S2C-UA 24 AC Undervoltage release S2C-UA 24 AC 1 piece
2CSS200911R0003
S2C-UA 48 AC Undervoltage release S2C-UA 48 AC 1 piece
2CSS200911R0004
S2C-UA 110 AC Undervoltage release S2C-UA 110 AC 1 piece
2CSS200911R0005
S2C-UA 230 AC Undervoltage release S2C-UA 230 AC 1 piece
2CSS200911R0006
S2C-UA 400 AC Undervoltage release S2C-UA 400 AC 1 piece
2CSS200911R0007
S2C-UA 24 DC Undervoltage release S2C-UA 24 DC 1 piece
2CSS200911R0008
S2C-UA 48 DC Undervoltage release S2C-UA 48 DC 1 piece
2CSS200911R0009
S2C-UA 110 DC Undervoltage release S2C-UA 110 DC 1 piece
2CSS200911R0010
S2C-UA 230 DC Undervoltage release S2C-UA 230 DC 1 piece

Technical

  • Standards:
    IEC/EN 60898-1
  • Tripping Characteristic:
    B
  • Rated Voltage (Ur):
    230 V AC
  • Rated Operational Voltage:
    acc. to IEC 60898-1 230/240 V AC
  • Rated Insulation Voltage (Ui):
    500 V AC
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Dielectric Test Voltage:
    2.5 kV
  • Primary Rated Impulse Withstand Voltage:
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    10 A
  • Rated Short-Circuit Capacity (Icn):
    (230 V AC) 6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 6 kA
  • Rated Frequency (f):
    50/60 Hz
  • Power Loss:
    1.9 W
  • Power Supply Connection:
    Arbitrary
  • Contact Position Indication:
    Red ON / Green OFF
  • Energy Limiting Class:
    3
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    20000 cycle
  • Number of Poles:
    1+N
  • Number of Protected Poles:
    1
  • Number of Modular Spacings per DIN Rail:
    1
  • Overvoltage Category:
    III
  • Position of Neutral Terminals:
    Right
  • Tightening Torque:
    1.2 N·m
  • Accessory Type:
    Auxiliary contact
    Signal contact / auxiliary contact
    Shunt trip
    Undervoltage release
  • Actuator Type:
    Toggle - Insulation group IIIA, black, sealable in ON-OFF positions
  • Housing Type:
    Insulation group II, RAL 7035
  • Screw Terminal Type:
    Cage Terminal
  • Mounting Position:
    Any
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 1 … 16 mm²
    Flexible 1 … 10 mm²
  • Wire Stripping Length:
    11 mm
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25 ... 55 °C
    Storage -40 ... 70 °C
  • Reference Ambient Air Temperature:
    30 °C
  • Degree of Protection:
    Housing IP40
    Terminals IP20
  • Pollution Degree:
    2
  • Environmental Conditions:
    28 cycles
    ;with 55 °C / 90-96 %
    ;and 25 °C / 95-100 %
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    0.35mm or 5g - 20 cycles at 5…150…5 Hz without load
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g / 2 shocks / 13 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    refer to RoHS information

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0.018 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.110 kg
  • Built-In Depth (t2):
    76 mm

Container Information

  • Package Level 1 Units:
    box 6 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.092 m
  • Package Level 1 Gross Weight:
    0.684 kg
  • Package Level 1 EAN:
    8012542090861

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010
  • E-Number (Finland):
    3217761
  • E-Number (Sweden):
    2100315
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85362010
  • eClass:
    V11.0 : 27141901
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds