Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSYE1102S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSYE1102S

General Information

  • Extended Product Type:
    2CSYE1102S
  • Product ID:
    2CSYE1102S
  • EAN:
    8012542147558
  • Catalog Description:
    2CSYE1102S Relay actuator unit, 16 A, 1 rocker switch
  • Long Description:
    Relay actuator unit, 16 A, 1 rocker switch

Technical

  • Rated Operational Voltage:
    200...250 V
  • Voltage Range:
    200 … 250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    16 A
  • Maximum Switching Power:
    3000 W
  • Number of LEDs:
    0
  • Maximum Number of Switching Outputs:
    1
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    free@home
  • Mounting Type:
    Flush mounted (plaster)
  • Suitable for C-Load:
    No
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    43 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    0.07 kg
  • Built-In Depth (t2):
    43 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.085 m
  • Package Level 1 Height:
    0.06 m
  • Package Level 1 Depth / Length:
    0.125 m
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    8012542147558

Ordering

  • Minimum Order Quantity:
    01 piece
  • Customs Tariff Number:
    85389091
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • ETIM 8:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389091
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds