You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSYK1106S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSYK1106S

General Information

  • Extended Product Type:
    2CSYK1106S
  • Product ID:
    2CSYK1106S
  • EAN:
    8012542150756
  • Catalog Description:
    2CSYK1106S Switch actuator 2 channel 8 A, 2 switch rockers, black
  • Long Description:
    Device equipped with: 2 rocker switches, 2 output channel to switch 2 independent electrical load (8A) via KNX bus. Equipped with LED for functional signaling. Flush-mounted installation.

Ordering

  • EAN:
    8012542150756
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Width:
    43 mm
  • Product Net Weight:
    0.07 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8012542150756
  • Package Level 1 Depth / Length:
    0.125 m
  • Package Level 1 Height:
    0.065 m
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Gross Weight:
    0.12 kg

Technical

  • Compatible Bus Systems:
    KNX
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush mounted (plaster)
  • Width in Number of Modular Spacings:
    2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • ETIM 8:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links