You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OVR T2 3L 40-275 P TS QS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

OVR T2 3L 40-275 P TS QS

General Information

  • Extended Product Type:
    OVR T2 3L 40-275 P TS QS
  • Product ID:
    2CTB803873R2500
  • EAN:
    3660308519832
  • Catalog Description:
    OVR T2 3L 40-275 P TS QS Surge Protective Device
  • Long Description:
    OVR T2 3L 40-275 P TS QS Surge Protective Device

Technical

  • Standards:
    IEC 61643-11 / EN 61643-11
  • Type of Low Voltage Distribution System:
    TN-C
  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)
  • Rated Voltage (Ur):
    230 V AC
  • Nominal AC Voltage of the System (Uo):
    230 / 400 V
  • Voltage Rating DC:
    350 V
  • Voltage Protection Level ( Up):
    1.25 kV
    (L-N) 1.25 kV
    (N-PE) 1.25 kV
    (L-PE) 1.25 kV
  • Maximum Continuous Operating Voltage (Uc):
    (L-PE) 275 V
    (L-L) 440 V
    (L-N) - V
    (N-PE) - V
  • Temporary Overvoltage Test Value (UT):
    337 V
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    100 kA
  • Discharge Current:
    Nominal 20 kA
    Maximum 40 kA
    Total 120 kA
    Nominal (8 / 20 µs) 20 kA
    I (max, 8 / 20 µs) 120 kA
  • Impulse Current:
    I (imp, 10 / 350 µs) 2 kA
  • Short Circuit Withstand Icc:
    100 kA
  • Power Loss:
    28 mW
  • Short-Circuit Protective Devices:
    Curve B Breakers ≤ 125 A
    Curve C Breakers ≤ 125 A
    gL Type Fuses ≤ 125 A
    gG Type Fuses ≤ 125 A
  • Arrester Class:
    II
  • Number of Poles:
    3
  • Number of Protected Poles:
    3
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Number of Conductors:
    3
  • Transmission Standard:
    Optic
  • Version:
    Plug-in
  • Mounting Type:
    DIN rail (top hat rail) 35 mm
  • Product Type:
    QS
  • Options Provided:
    Residential, commercial building.
  • Auxiliary Circuit Load:
    Minimum 12Vdc - 10mA
    Maximum 250Vac - 1A
  • Preventive Maintenance Feature:
    No
  • Status Indicator:
    Yes
  • Fuse Size:
    3 modular spacing

Environmental

  • Degree of Protection:
    IP20
  • Maximum Operating Altitude Permissible:
    Without Derating 5000
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    53.4 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    0.36 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    117 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    61 mm
  • Package Level 1 Gross Weight:
    375 g
  • Package Level 1 EAN:
    3660308519832

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000941 - Surge protection device for power supply systems
  • ETIM 8:
    EC000941 - Surge protection device for power supply systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363090
  • eClass:
    V11.0 : 27130805
  • Object Classification Code:
    141DCC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links