Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OVR T2 3N 80-275s P QS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OVR T2 3N 80-275s P QS

General Information

  • Extended Product Type:
    OVR T2 3N 80-275s P QS
  • Product ID:
    2CTB815708R2000
  • EAN:
    3660308525505
  • Catalog Description:
    OVR T2 3N 80-275s P QS Surge Protective Device
  • Long Description:
    B752550

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Surge Protective Devices SPDs » Surge Protective Devices SPD Class II

Technical

  • Type of Low Voltage Distribution System:
    TT
    TN-S
  • Nominal AC Voltage of the System (Uo):
    230 / 400 V
  • Number of Protected Poles:
    4
  • Arrester Class:
    II
  • Product Main Type:
    T2
  • Standards:
    IEC 61643-11 / EN 61643-11
  • Product Type:
    QS
  • Version:
    Plug-in
  • Discharge Current:
    Nominal 20 kA
    Maximum 80 kA
    Total 80 kA
  • Impulse Current:
    I (imp, 10 / 350 µs) 6.25 kA
  • Maximum Continuous Operating Voltage (Uc):
    (L-PE) 275 V
    (L-L) 440 V
    (L-N) 275 V
    (N-PE) 275 V
  • Voltage Rating DC:
    350 V
  • Voltage Protection Level ( Up):
    (L-N) 1.4 kV
    (N-PE) 1.4 kV
    (L-PE) 1.5 kV
  • Short Circuit Withstand Icc:
    100 kA
  • Temporary Overvoltage Test Value (UT):
    (L-N) 337 V
    (N-PE) 1200 V
  • Short-Circuit Protective Devices:
    Curve B Breakers ≤ 125 A
    Curve C Breakers ≤ 125 A
    gL Type Fuses ≤ 160 A
    gG Type Fuses ≤ 160 A
  • Power Loss:
    49 mW
  • Product Name:
    Surge Protective Device
  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)

Dimensions

  • Product Net Width:
    71.2 mm
  • Product Net Depth / Length:
    76.7 mm
  • Product Net Height:
    88 mm
  • Product Net Weight:
    0.6 kg
  • Width in Number of Modular Spacings:
    4

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    117 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Gross Weight:
    630 g
  • Package Level 1 EAN:
    3660308525505

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    141DCC
  • ETIM 4:
    EC000941 - Surge protection device for power supply systems
  • ETIM 5:
    EC000941 - Surge protection device for power supply systems
  • ETIM 6:
    EC000941 - Surge protection device for power supply systems
  • ETIM 7:
    EC000941 - Surge protection device for power supply systems
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds