Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: OVR T1-T2 1N 12.5-440s P QS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OVR T1-T2 1N 12.5-440s P QS

General Information

  • Extended Product Type:
    OVR T1-T2 1N 12.5-440s P QS
  • Product ID:
    2CTB815710R4200
  • EAN:
    3660308525130
  • Catalog Description:
    OVR T1-T2 1N 12.5-440s P QS Surge Protective Device
  • Long Description:
    Surge protective devices SPD type 1- type 2 protect low-voltage consumer systems against lightning currents and surge voltages as they are tested as SPD type 1 and type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected

Technical

  • Standards:
    IEC 61643-11 / EN 61643-11
  • Type of Low Voltage Distribution System:
    TT
    TN-S
  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)
  • Nominal AC Voltage of the System (Uo):
    400 / 690 V
  • Voltage Rating DC:
    560 V
  • Voltage Protection Level ( Up):
    (L-N) 1.9 kV
    (N-PE) 1.9 kV
    (L-PE) 2 kV
  • Maximum Continuous Operating Voltage (Uc):
    (L-PE) 440 V
    (L-L) - V
    (L-N) 440 V
    (N-PE) 440 V
  • Temporary Overvoltage Test Value (UT):
    (L-N) 581 V
    (N-PE) 1200 V
  • Discharge Current:
    Nominal 20 kA
    Maximum 80 kA
    Total 100 kA
  • Impulse Current:
    I (imp, 10 / 350 µs) 12.5 kA
    I (total, 10 / 350 µs) 25 kA
  • Lightning Impulse Current:
    12,5
  • Short Circuit Withstand Icc:
    100 kA
  • Follow Current Extinction Capacity If (I fi):
    (L-N) - kA
    (N-PE) 0.1 kA
  • Power Loss:
    70 mW
  • Short-Circuit Protective Devices:
    Curve B Breakers ≤ 125 A
    Curve C Breakers ≤ 125 A
    gL Type Fuses ≤ 160 A
    gG Type Fuses ≤ 160 A
  • Arrester Class:
    I
    II
  • Number of Protected Poles:
    2
  • Number of Poles:
    2
  • Position of Neutral Terminals:
    Right
  • Version:
    Plug-in
  • Mounting Type:
    DIN-Rail
  • Product Type:
    QS
  • Options Provided:
    Industry, commercial building
  • Preventive Maintenance Feature:
    Yes
  • Status Indicator:
    Yes
  • Fuse Size:
    3 modular spacing

Material Compliance

  • RoHS Information:
    9AKK108466A4617
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20220317
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20
  • Maximum Operating Altitude Permissible:
    Without Derating 5000

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    53.4 mm
  • Product Net Height:
    88 mm
  • Product Net Depth / Length:
    76.7 mm
  • Product Net Weight:
    00.45 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    475 g

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001457 - Combined arrester for power supply systems
  • ETIM 9:
    EC001457 - Combined arrester for power supply systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85363090
  • eClass:
    V11.0 : 27130808
  • Object Classification Code:
    141BEC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links