You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SJ201-C6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SJ201-C6

General Information

  • Extended Product Type:
    SJ201-C6
  • Product ID:
    2TAZ141100R0064
  • EAN:
    6957625328320
  • Catalog Description:
    SJ201-C6 Miniature Circuit Breaker - 1P - C - 6 A
  • Long Description:
    Miniature Circuit Breaker - SJ200 - 1P - C - 6 A

Technical

  • Standards:
    IEC/EN 60898-1
    GB 10963
  • Tripping Characteristic:
    C
  • Rated Voltage (Ur):
    400 V
  • Rated Operational Voltage:
    230 / 400 V AC
  • Rated Insulation Voltage (Ui):
    440 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    6 A
  • Rated Short-Circuit Capacity:
    (400 V) 6 kA
    (230 V) 6 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (230 V) 6 kA
    (400 V) 6 kA
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50-60 Hz
  • Energy Limiting Class:
    3
  • Number of Poles:
    1
  • Number of Protected Poles:
    1
  • Overvoltage Category:
    III
  • Release Type:
    C
  • Accessories Available:
    No
  • Connecting Capacity:
    Rigid 0 ... 25 mm²
    Flexible 0 ... 25 mm²

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK108467A0533
  • REACH Declaration:
    CNIIB22EDMCB0928
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0.018 m
  • Product Net Height:
    0.088 m
  • Product Net Depth / Length:
    0.044 m
  • Product Net Weight:
    0.089 kg
  • Built-In Depth (t2):
    69 mm

Ordering

  • Minimum Order Quantity:
    1 piece

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 9:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362010
  • eClass:
    V11.0 : 27141901
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links