You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FOT6208-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FOT6208-81

General Information

  • Extended Product Type:
    FOT6208-81
  • Product ID:
    2TKA00000461
  • EAN:
    6438199001692
  • Catalog Description:
    FOT6208-81 Tele outlet Modular Jack Anthracite - Impressivo
  • Long Description:
    Tele outlet with two RJ45 Cat6 UTP connectors manufactured by 3M. The dust cover is integrated in the connector body. The fixing of the connector is Keystone type. The termination is toolless.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Application:
    Modular Jack
  • Number of Gangs:
    1
  • Design Range:
    Impressivo
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Imprintable label snap-in in intermediate ring
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    Anthracite
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    0.051 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    0.065 kg
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    7204037
  • E-Number (Sweden):
    5100845
  • Country of Origin:
    Finland (FI)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links