Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: T210-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

T210-83

General Information

  • Extended Product Type:
    T210-83
  • Product ID:
    2TKA00000877
  • EAN:
    6438199002262
  • Catalog Description:
    T210-83 Countdown timer
  • Long Description:
    Fixed time options: 15min, 30min, 1h, 2h, 4h and 8h. Exchangeable labels with the time options to mark center plate with selected time. 230 VAC, 50Hz, 0 - 40C, IP21, 2-pole wiring. 10A resistiv load (2300W), 2AX-load (e.g. fluorescent lamp). Screw terminals max 2,5mm2. Signal light when active.

Ordering

  • EAN:
    6438199002262
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2619352
  • E-Number (Sweden):
    1815083

Dimensions

  • Product Net Depth / Length:
    0.071 m
  • Product Net Height:
    0.034 m
  • Product Net Width:
    0.071 m
  • Product Net Weight:
    0.077 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6438199002262
  • Package Level 1 Depth / Length:
    0.087 m
  • Package Level 1 Height:
    0.088 m
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Gross Weight:
    0.089 kg
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Gross Weight:
    0.989 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Gross Weight:
    118.68 kg

Technical

  • Mounting Type:
    Flush mounted (plaster)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001594 - Time switch for domestic switching devices
  • ETIM 8:
    EC001594 - Time switch for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds