Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AKL6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AKL6

General Information

  • Extended Product Type:
    AKL6
  • Product ID:
    2TKA00000922
  • EAN:
    6438199002392
  • Catalog Description:
    AKL6 Lighting outlet
  • Long Description:
    Extra sockets for AKK14 and AKK15 for eg crown ignition.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    6 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    1
  • Number of Active Pin Terminals:
    0
  • Number of Gangs:
    1
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    None
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    39 mm
  • Product Net Depth / Length:
    29 mm
  • Product Net Weight:
    0.016 kg
  • Built-In Depth (t2):
    39 mm

Container Information

  • Package Level 1 Units:
    bag 5 piece
  • Package Level 1 Width:
    0.035 m
  • Package Level 1 Height:
    0.087 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.083 kg
  • Package Level 1 EAN:
    6438199002392
  • Package Level 2 Units:
    box 100 piece
  • Package Level 2 Width:
    0.19 m
  • Package Level 2 Height:
    0.1 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    1.82 kg
  • Package Level 3 Units:
    pallet (lift) 10800 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    218.4 kg

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    1130107
  • E-Number (Sweden):
    1815144
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds