Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AKK6-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AKK6-214

General Information

  • Extended Product Type:
    AKK6-214
  • Product ID:
    2TKA00000933
  • EAN:
    6438199002323
  • Catalog Description:
    AKK6-214 Lighting outlet
  • Long Description:
    DCL socket for mounting in a standard wall box. The socket has double 2.5 mm² plug-in terminals which ensure a fast and secure connection. DCL plug AKL9 / 1514305 purchased separately.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    6 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    1
  • Number of Active Pin Terminals:
    3
  • Number of Gangs:
    1
  • Mounting Type:
    Surface mounted (plaster)
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.045 kg
  • Built-In Depth (t2):
    25 mm

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.18 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Gross Weight:
    0.55 kg
  • Package Level 1 EAN:
    6438199002323
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    0.32 m
  • Package Level 2 Height:
    0.395 m
  • Package Level 2 Depth / Length:
    0.48 m
  • Package Level 2 Gross Weight:
    6.06 kg
  • Package Level 3 Units:
    1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    72.72 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    1130102
  • E-Number (Sweden):
    1815139
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds