You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1819DC-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1819DC-83

General Information

  • Extended Product Type:
    1819DC-83
  • Product ID:
    2TKA00001110
  • EAN:
    6438199002828
  • Catalog Description:
    1819DC-83 Center plate Modular Jack 2 gang Aluminium - Impressivo
  • Long Description:
    Center plate for the RJ45 inserts 1819.xx. It is suitable for the 85mm cover frames and with the 2519-xx adapter also for the 100mm cover frames. Manufactured from a durable high quality plastic material. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Application:
    Modular Jack
  • Number of Gangs:
    1
  • Design Range:
    Impressivo
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Imprintable label snap-in in intermediate ring
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
    Plastic
  • RAL Number:
    RAL 9006 - White Aluminium
  • Color:
    Aluminium
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    0.01641 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    0.022 kg
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    7204089
  • E-Number (Sweden):
    1815147
  • Country of Origin:
    Finland (FI)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links