You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FJW1004-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FJW1004-84

General Information

  • Extended Product Type:
    FJW1004-84
  • Product ID:
    2TKA00001119
  • EAN:
    6438199002934
  • Catalog Description:
    Disabled WC Complete set White - Impressivo
  • Long Description:
    Impressivo Disabled WC SET contains the following signalling products: 1 pc Transformer FLM1000, 1 pc 1-loop Alarm Unit FEH2001, 1 pc Signal Push Button with Draw Cord FAP3002 (calling) and 1 pc Signal Push Button FAP2001 (cancelling).

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3030
  • Rated Voltage (Ur):
    230...230 V
  • Input Voltage Type:
    AC
  • Design Range:
    Impressivo
  • Model Number:
    Complete set
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • SCIP:
    4bcb1b38-5a6e-4409-955c-b0eefe2716bc Finland (FI)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.116 m
  • Product Net Height:
    0.089 m
  • Product Net Depth / Length:
    0.177 m
  • Product Net Weight:
    0.212 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC002247 - Handicapped person element for domestic switching devices
  • ETIM 9:
    EC002247 - Handicapped person element for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85312020
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links