Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1461A-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1461A-81

General Information

  • Extended Product Type:
    1461A-81
  • Product ID:
    2TKA00001605
  • EAN:
    6438199003269
  • Catalog Description:
    1461A-81 Push switch
  • Long Description:
    Surface mounting switch with screwless terminals. The terminals are for max 2 solid or rigid wires. Including switch insert, rocker, surface mounting frame and bottom.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    10 A
  • Contacts Configuration:
    1 NO, 0 NC
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Rocker Switches:
    1
  • Actuator Type:
    Push button
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Surface mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    None
  • Model Number:
    Single push button
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    Anthracite
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    33 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.087 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.061 m
  • Package Level 1 Gross Weight:
    0.092 kg
  • Package Level 1 EAN:
    6438199003269
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    1.06 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    135 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    2046720
  • E-Number (Sweden):
    1816114
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000029 - Push-switch button
  • ETIM 8:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds