Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1721A-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1721A-83

General Information

  • Extended Product Type:
    1721A-83
  • Product ID:
    2TKA00001618
  • EAN:
    6438199003399
  • Catalog Description:
    1721A-83 Surface mounting box
  • Long Description:
    Impressivo flush mounting devices are installed in surface with surface mounting boxes. The box depth is not enough for electronic products, such as dimmers. The material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Ordering

  • EAN:
    6438199003399
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2046724
  • E-Number (Sweden):
    1816127

Dimensions

  • Product Net Depth / Length:
    85 mm
  • Product Net Height:
    85 mm
  • Product Net Width:
    41 mm
  • Product Net Weight:
    0.065 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    6438199003399
  • Package Level 1 Depth / Length:
    0.061 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Gross Weight:
    0.079 kg
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Gross Weight:
    0.9 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Gross Weight:
    115.44 kg

Technical

  • Degree of Protection:
    IP21

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 6:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds