Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T210-20EUCKS-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T210-20EUCKS-214

General Information

  • Extended Product Type:
    T210-20EUCKS-214
  • Product ID:
    2TKA00001741
  • EAN:
    6438199003429
  • Catalog Description:
    T210-20EUCKS-214 Timer
  • Long Description:
    Timer kit include Jussi-timer, single schuko socket outlet and installation frame._x000D_
    Fixed time options: 15min, 30min, 1h, 2h, 4h and 8h. Exchangeable labels with the time options to mark center plate with selected time. _x000D_
    230 VAC_x000D_
    50Hz_x000D_
    0 - 40C_x000D_
    IP21_x000D_
    2-pole wiring_x000D_
    10A resistiv load (2300W)_x000D_
    2AX-load (e.g. fluorescent lamp)_x000D_
    Screw terminals max 2,5mm2_x000D_
    Signal light when active

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    10 A
  • Frequency (f):
    50...50 Hz
  • Power Watt:
    2300 W
  • Minimum Switching Time:
    15 minute [unit of time]
  • Mounting Type:
    Surface mounted (plaster)
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
  • Model Number:
    Electronic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Dimensions

  • Product Net Width:
    0.156 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.034 m
  • Product Net Weight:
    0.156 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.155 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.045 m
  • Package Level 1 Gross Weight:
    0.253 kg
  • Package Level 1 EAN:
    6438199003429
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.25 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Depth / Length:
    0.375 m
  • Package Level 2 Gross Weight:
    2.53 kg
  • Package Level 3 Units:
    pallet (lift) 630 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    159.39 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • E-Number (Sweden):
    1815085
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001594 - Time switch for domestic switching devices
  • ETIM 8:
    EC001594 - Time switch for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85371099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds