You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AU80.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AU80.2

General Information

  • Extended Product Type:
    AU80.2
  • Product ID:
    2TKA00002541
  • EAN:
    6438199004273
  • Catalog Description:
    AU80.2 Mounting box White IP3X
  • Long Description:
    The box is mentioned for the installations with the flexible pipe. There is six knock outs for 16/20 mm pipes and two for the 20 mm pipe. In the bottom there is two knock outs for the bottom inlets. The mounting box includes a rotating, steplessly adjustable extension ring with two locking wings and two red half circles enabling installation on boards with a thickness of 12- 39 mm. The minimum installation depht is 45 mm and overall height 58-73 mm. The box includes a metal struss fixture. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C).

Eco Transparency

Technical

  • Application:
    None
  • Number of Poles:
    0
  • Number of Conduit Inlets:
    8
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Cover Mounting Type:
    Snap On
  • Mounting Type:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    Mounting plate
  • Model Number:
    Single
  • Color:
    White

Environmental

  • Degree of Protection:
    IP3X
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    0.074 m
  • Product Net Height:
    0.057 m
  • Product Net Depth / Length:
    124 mm
  • Product Net Weight:
    0.1305 kg

Container Information

  • Package Level 1 Units:
    box 60 piece
  • Package Level 1 Width:
    0.34 m
  • Package Level 1 Height:
    0.27 m
  • Package Level 1 Depth / Length:
    0.385 m
  • Package Level 1 Gross Weight:
    8.1 kg
  • Package Level 1 EAN:
    6438199004273
  • Package Level 3 Units:
    pallet (lift) 1080 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    145.8 kg

Ordering

  • Minimum Order Quantity:
    60 piece
  • Customs Tariff Number:
    39259080
  • Country of Origin:
    Lithuania (LT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links