Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AUS74

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AUS74

General Information

  • Extended Product Type:
    AUS74
  • Product ID:
    2TKA00002896
  • EAN:
    6438199004570
  • Catalog Description:
    AUS74 Renovation box White IP3X
  • Long Description:
    The AUS74 is a front-mounted mounting box with telescope bottom part for board walls of 1 – 3 gypsum boards ( thickness of the wall 9 – 39 mm ). The height of the box is 54 – 70 mm thanks to the moving bottom part. The installation hole diameter is 73 - 74 mm (box drill AT4). At the side of the bottom part are three inlets for the 16 mm flexi pipe. There is also one inlet for the 16/20 mm and one inlet for the 20 mm flexi pipe. There are two inlets with strain reliefs on the bottom of the box for installing 8 - 13 mm cables and two inlets for the low voltage cables. Box combinations can be made both horizontal and vertical directions without any extra parts. The box has four openings, one on each side, through which conductors can also be conveyed from one box to another. At the top of the box there are two fixing places for screws to install it to the log wall. At the bottom there are marking holes for making box combinations (c/c 71 mm) . The protection class is IP3X. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C)._x000D_

Eco Transparency

Technical

  • Application:
    None
  • Model Number:
    Single
  • Number of Poles:
    0
  • Number of Conduit Inlets:
    0
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Mounting Type:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic, Thermoplastic
  • Includes:
    None
  • Color:
    White

Material Compliance

  • RoHS Information:
    9AKK106713A4634
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20160321
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    0f48dbcd-f68b-4096-98c7-6fd7eb0a1c41 Finland (FI)

Environmental

  • Degree of Protection:
    IP3X

Dimensions

  • Product Net Width:
    0.073 m
  • Product Net Height:
    0.055 m
  • Product Net Depth / Length:
    73 mm
  • Product Net Weight:
    0.0388 kg

Ordering

  • Package Level 1 Units:
    box 60 piece
  • Package Level 1 Gross Weight:
    2.658 kg
  • E-Number (Sweden):
    1420079

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 9:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links