You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AU81.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AU81.2

General Information

  • Extended Product Type:
    AU81.2
  • Product ID:
    2TKA00003223
  • EAN:
    6438199004846
  • Catalog Description:
    AU81.2 Mounting box White IP3X
  • Long Description:
    The box is mentioned for flat socket outlet ( for example 302EUJT ) installations with the flexible pipe. There is six knock outs for 16 mm pipes and two for the 20 mm pipe. In the bottom there is two knock outs for the bottom inlets.m The box includes a truss fixture and one red half circle which are enabling installation on boards with a thickness of 12- 26 mm. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C).

Technical

  • Application:
    None
  • Number of Poles:
    0
  • Number of Conduit Inlets:
    8
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Cover Mounting Type:
    Snap On
  • Mounting Type:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    Mounting plate
  • Model Number:
    One and a half
  • Color:
    White

Environmental

  • Degree of Protection:
    IP3X
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    122 mm
  • Product Net Height:
    0.057 m
  • Product Net Depth / Length:
    96 mm
  • Product Net Weight:
    0.1094 kg

Container Information

  • Package Level 1 Units:
    box 25 piece
  • Package Level 1 Width:
    0.255 m
  • Package Level 1 Height:
    0.057 m
  • Package Level 1 Depth / Length:
    0.375 m
  • Package Level 1 Gross Weight:
    3.09 kg
  • Package Level 1 EAN:
    6438199004846
  • Package Level 2 Units:
    pallet (lift) 1125 piece
  • Package Level 2 Width:
    0.8 m
  • Package Level 2 Height:
    1.1 m
  • Package Level 2 Depth / Length:
    1.2 m
  • Package Level 2 Gross Weight:
    152 kg
  • Package Level 2 EAN:
    6438199004846

Ordering

  • Minimum Order Quantity:
    25 piece
  • Customs Tariff Number:
    39259080
  • Country of Origin:
    Lithuania (LT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links