You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 402EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

402EL

General Information

  • Extended Product Type:
    402EL
  • Product ID:
    2TKA00003272
  • EAN:
    6438199004914
  • Catalog Description:
    Socket outlet Protective contact (SCHUKO) White
  • Long Description:
    There are terminals for each contact of the socket outlet for max 4 rigid wires. No X-terminals.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50 ... 50 Hz
  • Number of Phases:
    1
  • Number of Active Pin Terminals:
    0
  • Number of Gangs:
    1
  • Connection Type:
    Push-In
  • Mounting Type:
    Surface mounted (plaster)
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    None
  • Model Number:
    Protective contact (SCHUKO)
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    42 mm
  • Product Net Height:
    98 mm
  • Product Net Depth / Length:
    141 mm
  • Product Net Weight:
    0.164 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000125 - Socket outlet
  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links