You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AU5.6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AU5.6

General Information

  • Extended Product Type:
    AU5.6
  • Product ID:
    2TKA00003511
  • EAN:
    6438199005027
  • Catalog Description:
    AU5.6 Mounting box Blue IP3X
  • Long Description:
    The mounting box includes a rotating, steplessly adjustable extension ring enabling installation on boards with a thickness of 13-27 mm. Installation depth is 55 mm and overall height 58-72 mm. The extension ring can be tilted 0-4º and the box has 2 opened branch inlets for 16/20 mm conduits. In addition, there are four knock-out inlets on the side, two 16 mm and one 20 mm inlet in the bottom. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C).

Technical

  • Application:
    None
  • Number of Poles:
    0
  • Number of Conduit Inlets:
    2
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Cover Mounting Type:
    Snap On
  • Mounting Type:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    None
  • Cover Style:
    Construction Protective Cover
  • Model Number:
    Single
  • Color:
    Blue

Environmental

  • Degree of Protection:
    IP3X
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.058 m
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    0.104 kg

Container Information

  • Package Level 1 Units:
    box 50 piece
  • Package Level 1 Width:
    0.4 m
  • Package Level 1 Height:
    0.058 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    5 kg
  • Package Level 1 EAN:
    6438199005027
  • Package Level 3 Units:
    1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m

Ordering

  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39259080
  • E-Number (Finland):
    1152356
  • E-Number (Sweden):
    1420117
  • Country of Origin:
    Lithuania (LT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links