You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AS8.3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AS8.3

General Information

  • Extended Product Type:
    AS8.3
  • Product ID:
    2TKA00003691
  • EAN:
    6438199005133
  • Catalog Description:
    AS8.3 Interconnector
  • Long Description:
    Interconnector AS8.3 is used when low-voltage or strong-current circuit box groups are installed under different cover plates. With interconnector AS8.3 the distance between box centers are either 85 mm or 100 mm depending on installation. Additionally, AS8.3 can be used as a inlet for 20 mm flexible conduit with AU80 -range boxes. Made of halogen free material (IEC/61249-2-21).

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    0.034 m
  • Product Net Height:
    0.018 m
  • Product Net Depth / Length:
    0.034 m
  • Product Net Weight:
    0.01 kg

Container Information

  • Package Level 1 Units:
    bag 50 piece
  • Package Level 1 Width:
    0.26 m
  • Package Level 1 Height:
    0.034 m
  • Package Level 1 Depth / Length:
    0.38 m
  • Package Level 1 Gross Weight:
    0.557 kg
  • Package Level 1 EAN:
    6438199005133
  • Package Level 2 Units:
    250 piece
  • Package Level 2 Width:
    0.26 m
  • Package Level 2 Height:
    0.17 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    3.025 kg

Ordering

  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39259080
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39259080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links