You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AN8.4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AN8.4

General Information

  • Extended Product Type:
    AN8.4
  • Product ID:
    2TKA00003692
  • EAN:
    6438199005140
  • Catalog Description:
    AN8.4 Inlet
  • Long Description:
    Quadruple inlet for AU80 -range installation boxes, with locking device for flexible conduit. Can be used with two Ø16 mm and with additional two Ø16/20mm flexipipe (20mm inlets are equipped with reducer to Ø16 mm and with plugs). To be installed to the side of the installation box where there are two Ø20 mm knock-outs. IP rating IP3X. Made of halogen free material (IEC/61249-2-21).

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    0.065 m
  • Product Net Height:
    0.07 m
  • Product Net Depth / Length:
    0.065 m
  • Product Net Weight:
    0.0226 kg

Container Information

  • Package Level 1 Units:
    bag 20 piece
  • Package Level 1 Width:
    0.26 m
  • Package Level 1 Height:
    0.034 m
  • Package Level 1 Depth / Length:
    0.38 m
  • Package Level 1 Gross Weight:
    0.47 kg
  • Package Level 1 EAN:
    6438199005140
  • Package Level 2 Units:
    box 100 piece
  • Package Level 2 Width:
    0.29 m
  • Package Level 2 Height:
    0.23 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    2.63 kg
  • Package Level 2 EAN:
    6438199005140
  • Package Level 3 Units:
    pallet (lift) 1600 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    61 kg
  • Package Level 3 EAN:
    6438199005140

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    39174000
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39174000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links