Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TC16-20U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TC16-20U

General Information

  • Extended Product Type:
    TC16-20U
  • Product ID:
    2TKA00004033
  • EAN:
    6438199005959
  • Catalog Description:
    TC16-20U Combination thermostat
  • Long Description:
    Thermostat with low insert (20 mm mounting depth) meeting the Ecodesign requirements. The thermostat is pre-programmed. Rated voltage 230 V AC ± 10% 50 Hz
    Output 1 no and connectors 1.5 mm² to 4 mm²
    Switching current 250 V AC / 16 (2) A, protection class II and protection class IP21.
    Operating temperature 0 ° C to 35 ° C and storage temperature -20 ° C to 70 ° C
    Clock Accuracy (at 20 ° C) <+/- 0.5 sec / min
    Power consumption (standby) <0.05 W
    Floor sensor NTC 10kΩ @ 25˚C and external control (EXT connector) 230V AC / 10µA (same phase).

Dimensions

  • Product Net Width:
    0.085 m
  • Product Net Height:
    0.038 m
  • Product Net Depth / Length:
    0.085 m
  • Product Net Weight:
    0.204 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.07 m
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Gross Weight:
    0.204 kg
  • Package Level 1 EAN:
    6438199005959
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.19 m
  • Package Level 2 Height:
    0.1 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    2.04 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020
  • E-Number (Finland):
    2619402
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC011309 - Room clock thermostat
  • ETIM 8:
    EC011309 - Room clock thermostat
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds