Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TC16-20U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TC16-20U

General Information

  • Extended Product Type:
    TC16-20U
  • Product ID:
    2TKA00004033
  • EAN:
    6438199005959
  • Catalog Description:
    TC16-20U Combination thermostat
  • Long Description:
    Thermostat with low insert (20 mm mounting depth) meeting the Ecodesign requirements. The thermostat is pre-programmed. Rated voltage 230 V AC ± 10% 50 Hz
    Output 1 no and connectors 1.5 mm² to 4 mm²
    Switching current 250 V AC / 16 (2) A, protection class II and protection class IP21.
    Operating temperature 0 ° C to 35 ° C and storage temperature -20 ° C to 70 ° C
    Clock Accuracy (at 20 ° C) <+/- 0.5 sec / min
    Power consumption (standby) <0.05 W
    Floor sensor NTC 10kΩ @ 25˚C and external control (EXT connector) 230V AC / 10µA (same phase).

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Impressivo » Flush Mounted Inserts » Electronic Room Clima Control Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Room Clima Control » Electronic Room Clima Control » Electronic Room Clima Control - Flush Mounted » Electronic Room Clima Control Inserts

Ordering

  • E-Number (Finland):
    2619402
  • EAN:
    6438199005959
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020

Dimensions

  • Product Net Width:
    0.085 m
  • Product Net Height:
    0.038 m
  • Product Net Depth / Length:
    0.085 m
  • Product Net Weight:
    0.204 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.07 m
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Gross Weight:
    0.204 kg
  • Package Level 1 EAN:
    6438199005959
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.19 m
  • Package Level 2 Height:
    0.1 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    2.04 kg
  • Package Level 2 EAN:
    6438199005959

Additional Information

  • Product Main Type:
    Flush-mounted inserts
  • Product Name:
    Combination thermostat

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC011309 - Room clock thermostat
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds