Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: U-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

U-885

General Information

  • Extended Product Type:
    U-885
  • Product ID:
    2TKA00004109
  • EAN:
    6438199008066
  • Catalog Description:
    U-885 Center plate
  • Long Description:
    Impressivo center plates for Jussi signalling products: FEH2001, FIM1000, FIM1010, FIM1020, FIM1200. Includes the needed parts to modify the Jussi signalling product to Impressivo design. Red and opal lense included. Marking possibilities under big lense cover.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Call and Info Systems » Call and Info Systems » Call and Info Systems - Flush Mounted » Call and Info Systems
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Impressivo » CoverPlates (partly incl. Insert) » Call and Info Systems

Ordering

  • EAN:
    6438199008066
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    7004004

Dimensions

  • Product Net Depth / Length:
    0.063 m
  • Product Net Height:
    0.039 m
  • Product Net Width:
    0.063 m
  • Product Net Weight:
    0.018 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6438199008066
  • Package Level 1 Depth / Length:
    0.088 m
  • Package Level 1 Height:
    0.087 m
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Width:
    0.18 m
  • Package Level 3 Units:
    pallet (lift) 100 piece
  • Package Level 3 Depth / Length:
    0.48 m
  • Package Level 3 Height:
    0.395 m
  • Package Level 3 Width:
    0.32 m
  • Package Level 3 Gross Weight:
    3.1 kg

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds