Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2P-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2P-885

General Information

  • Extended Product Type:
    2P-885
  • Product ID:
    2TKA00004111
  • EAN:
    6438199008080
  • Catalog Description:
    2P-885 Center plate
  • Long Description:
    Impressivo center plates for Jussi signalling products: FEH1002, FAP3002, FAP1012, FAP1002. Includes the needed parts to modify the Jussi signalling product to Impressivo design (FAP3002 adapter as well). Marking possibilities on button and name plate.

Technical

  • Application:
    Switch/push button
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Label space
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    39 mm
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.018 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.087 m
  • Package Level 1 Depth / Length:
    0.088 m
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    6438199008080
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 3 Units:
    pallet (lift) 100 piece
  • Package Level 3 Width:
    0.32 m
  • Package Level 3 Height:
    0.395 m
  • Package Level 3 Depth / Length:
    0.48 m
  • Package Level 3 Gross Weight:
    3.0 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    7004002
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds