Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AJ5.20M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AJ5.20M

General Information

  • Extended Product Type:
    AJ5.20M
  • Product ID:
    2TKA00004191
  • EAN:
    6438199008103
  • Catalog Description:
    AJ5.20M Conduit end piece, black
  • Long Description:
    A plug is supplied with each conduit end piece. Conduit end piece AJ5.20M is primarily used for termination of plastic conduits in concrete casting. Black color is used as a color coding, indicating that the conduit is connected to a electric box at back surface of the element. After casting, the conduit end piece is cut to the desired length at one of the cut-off grooves, and the trunking is continued with a conduit of the same size. The plug protects the conduit from dirt, concrete and foreign particles. Made of halogen free material (IEC/61249-2-21).

Dimensions

  • Product Net Width:
    0.023 m
  • Product Net Height:
    0.026 m
  • Product Net Depth / Length:
    0.023 m
  • Product Net Weight:
    0.0186 kg

Container Information

  • Package Level 1 Units:
    box 25 piece
  • Package Level 1 Width:
    0.04 m
  • Package Level 1 Height:
    0.325 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    0.478 kg
  • Package Level 1 EAN:
    6438199008103
  • Package Level 2 Units:
    crate 250 piece
  • Package Level 2 Width:
    0.395 m
  • Package Level 2 Height:
    0.255 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    5.32 kg

Ordering

  • Minimum Order Quantity:
    25 piece
  • Customs Tariff Number:
    39174000
  • E-Number (Finland):
    1130109
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000937 - Terminal sleeve for installation tubes
  • ETIM 8:
    EC000937 - Terminal sleeve for installation tubes
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds