You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AJ5.25

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AJ5.25

General Information

  • Extended Product Type:
    AJ5.25
  • Product ID:
    2TKA00004192
  • EAN:
    6438199008110
  • Catalog Description:
    AJ5.25 Conduit end piece
  • Long Description:
    A plug is supplied with each conduit end piece. Conduit end piece AJ5.25 is primarily used for termination of plastic conduits in concrete casting. After casting, the conduit end piece is cut to the desired length at one of the cut-off grooves, and the trunking is continued with a conduit of the same size. The plug protects the conduit from dirt, concrete and foreign particles. Made of halogen free material (IEC/61249-2-21).

Eco Transparency

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • SCIP:
    8ee952c7-62e8-4077-b5ed-57e4b908be12 Finland (FI)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.032 m
  • Product Net Depth / Length:
    0.03 m
  • Product Net Weight:
    0.025 kg

Ordering

  • Package Level 1 Units:
    box 30 piece
  • Package Level 1 Gross Weight:
    0.75 kg
  • E-Number (Finland):
    1130110
  • E-Number (Sweden):
    1400432

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000937 - Terminal sleeve for installation tubes
  • ETIM 9:
    EC000937 - Terminal sleeve for installation tubes
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links