You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AS101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AS101

General Information

  • Extended Product Type:
    AS101
  • Product ID:
    2TKA00004251
  • EAN:
    6438199008257
  • Catalog Description:
    AS101 Box support
  • Long Description:
    Box support AS101 is used at concrete element factories with casting tables when installing mounting or junction boxes into upper side of the element. The support is assembled from two AS101 plastic parts: the other is fixed to the casting table with threaded bushing magnet ("vemo magnet", for example D60/65 H10, M16) and the other is equipped with the box (compatible with most boxes in the market). The plastic parts are then connected to each other's with two rebars Ø10mm or Ø8mm. The length of the rebars is dependent on the thickness of the element and the box used (separate chart for dimensioning). Made of 100% recycled plastic (post-consumer plastic waste) and halogen free material (IEC/61249-2-21).

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    0.1 m
  • Product Net Height:
    0.049 m
  • Product Net Depth / Length:
    0.1 m
  • Product Net Weight:
    0.03666 kg

Container Information

  • Package Level 1 Units:
    box 60 piece
  • Package Level 1 Width:
    0.4 m
  • Package Level 1 Height:
    0.26 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    3 kg
  • Package Level 1 EAN:
    6438199008257

Ordering

  • Minimum Order Quantity:
    60 piece
  • Customs Tariff Number:
    39259080
  • E-Number (Finland):
    1152301
  • E-Number (Sweden):
    1420466
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39259080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links