Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 402EL-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

402EL-885

General Information

  • Extended Product Type:
    402EL-885
  • Product ID:
    2TKA00004444
  • EAN:
    6438199008455
  • Catalog Description:
    402EL-885 Socket outlet
  • Long Description:
    There are terminals for each contact of the socket outlet for max 4 rigid wires. No X-terminals.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50 ... 50 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    2
  • Design Range:
    Impressivo
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Surface Mounted
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    0.1 m
  • Product Net Height:
    0.042 m
  • Product Net Depth / Length:
    0.1 m
  • Product Net Weight:
    0.165 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.05 m
  • Package Level 1 Height:
    0.115 m
  • Package Level 1 Depth / Length:
    0.187 m
  • Package Level 1 Gross Weight:
    0.17 kg
  • Package Level 1 EAN:
    6438199008455
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.25 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Depth / Length:
    0.375 m
  • Package Level 2 Gross Weight:
    1.94 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    2406016
  • E-Number (Sweden):
    1815351
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds