You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 302EUJW-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

302EUJW-885

General Information

  • Extended Product Type:
    302EUJW-885
  • Product ID:
    2TKA00004463
  • EAN:
    6438199008615
  • Catalog Description:
    Socket outlet with Hinged Lid Black - Impressivo
  • Long Description:
    There are terminals for each contact of the socket outlet for max 4 rigid wires. No X-terminals. The socket outlet insert without the cover plate is screen-protected.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107680A7777
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50 ... 50 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    2
  • Design Range:
    Impressivo
  • Connection Type:
    Push-In
  • Mounting Type:
    Flush mounted (plaster)
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    None
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black
  • Protection Cap Type:
    Hinged Lid

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    100.000 mm
  • Product Net Height:
    85.000 mm
  • Product Net Depth / Length:
    48.000 mm
  • Product Net Weight:
    0.119 kg
  • Built-In Depth (t2):
    17 mm

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000125 - Socket outlet
  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links