Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: JMKL20.4HF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

JMKL20.4HF

General Information

  • Extended Product Type:
    JMKL20.4HF
  • Product ID:
    2TKA00004500
  • EAN:
    6438199008363
  • Catalog Description:
    JMKL20.4HF Conduit bend, HF
  • Long Description:
    Curve conduit extension, Ø20 mm, 90°, sleeve on the straight end, 750N. "Swan's neck", longer model.

Technical

  • Number of Batteries:
    0

Material Compliance

Environmental

Dimensions

  • Product Net Width:
    0.023 m
  • Product Net Height:
    0.365 m
  • Product Net Depth / Length:
    0.023 m
  • Product Net Weight:
    0.05323 kg

Ordering

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Gross Weight:
    1.1 kg
  • E-Number (Finland):
    1111024
  • E-Number (Sweden):
    1400887

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000936 - Bend for installation tubes
  • ETIM 9:
    EC000936 - Bend for installation tubes
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39172310
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links