You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AKK14M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AKK14M

General Information

  • Extended Product Type:
    AKK14M
  • Product ID:
    2TKA00004539
  • EAN:
    6438199008776
  • Catalog Description:
    AKK14M Lighting outlet Black IP20
  • Long Description:
    DCL lighting outlet, ceiling outlet, flush mounting

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    6 A
  • Frequency (f):
    50 … 60 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Mounting Type:
    Surface mounted (plaster)
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Untreated, Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    None
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    Black

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    0.115 m
  • Product Net Height:
    0.07 m
  • Product Net Depth / Length:
    0.115 m
  • Product Net Weight:
    0.077 kg
  • Built-In Depth (t2):
    31 mm

Container Information

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Height:
    0.116 m
  • Package Level 1 Depth / Length:
    0.257 m
  • Package Level 1 Gross Weight:
    0.36 kg
  • Package Level 1 EAN:
    6438199008776
  • Package Level 2 Units:
    crate 40 piece
  • Package Level 2 Width:
    0.333 m
  • Package Level 2 Height:
    0.266 m
  • Package Level 2 Depth / Length:
    0.383 m
  • Package Level 2 Gross Weight:
    3.95 kg
  • Package Level 2 EAN:
    6438199008776
  • Package Level 3 Units:
    pallet (lift) 720 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    91 kg
  • Package Level 3 EAN:
    6438199008776

Ordering

  • Minimum Order Quantity:
    40 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    1130114
  • E-Number (Sweden):
    1815419
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links