You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ANN25.20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ANN25.20

General Information

  • Extended Product Type:
    ANN25.20
  • Product ID:
    2TKA00004642
  • EAN:
    6438199008820
  • Catalog Description:
    ANN25.20 Inlet
  • Long Description:
    Inlet for two conduits with 25 mm or 20 mm diameter. Compatible with AUB60 and AUB60H mounting boxes. Inlet is equipped with locking spring that prevents conduit to disconnect. Inlet is manufactured from halogen free material (IEC/61249-2-21).

Technical

  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • SCIP:
    410a5a74-22b6-4186-a6ed-38b7cddfae43 Finland (FI)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.057 m
  • Product Net Height:
    0.038 m
  • Product Net Depth / Length:
    0.095 m
  • Product Net Weight:
    0.033 kg

Ordering

  • Package Level 1 Units:
    box 80 piece
  • Package Level 1 Gross Weight:
    2.85 kg
  • E-Number (Sweden):
    1420685

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • ETIM 9:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39174000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links