You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AUB60H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AUB60H

General Information

  • Extended Product Type:
    AUB60H
  • Product ID:
    2TKA00004657
  • EAN:
    6438199008844
  • Catalog Description:
    AUB60H Mounting box White IP3X
  • Long Description:
    Mounting box AUB60H is especially designed for off site and on site casting applications. Box height is 82 mm. Box includes two inlets with locking springs for 20 or 25 mm conduits. Additional inlets can be attached to other sides without need of any tooling. The mounting box includes a rotating, steplessly adjustable extension ring. The extension ring can be tilted 0-4º. Box combinations can be created without additional accessories and box has large inside space. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (650 °C). Maximum number of conductors is 30 pcs.

Eco Transparency

Technical

  • Application:
    None
  • Model Number:
    Single
  • Number of Conduit Inlets:
    8
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    2
  • Design:
    Device connection box (round/square)
  • Cover Mounting Type:
    Snap On
  • Mounting Type:
    Concrete building
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Cover Style:
    Construction Protective Cover
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP3X
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    9AKK106713A4634
  • SCIP:
    0f48dbcd-f68b-4096-98c7-6fd7eb0a1c41 Finland (FI)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.098 m
  • Product Net Height:
    0.082 m
  • Product Net Depth / Length:
    0.167 m
  • Product Net Weight:
    0.105 kg

Ordering

  • Package Level 1 Units:
    box 42 piece
  • Package Level 1 Gross Weight:
    5.5 kg
  • E-Number (Sweden):
    1420691

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 9:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39259080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links