Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ASN85

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ASN85

General Information

  • Extended Product Type:
    ASN85
  • Product ID:
    2TKA00004672
  • EAN:
    6438199008875
  • Catalog Description:
    ASN85 Interconnector
  • Long Description:
    Interconnector ASN85 is compatible with AUB60 and AUB60H mounting boxes. Interconnector is used to connect the boxes together. When ASN85 interconnector is used the c/c distance between boxes is 85 mm. Also it is possible to use two ASN85 interconnectors to make the c/c distance between boxes to 100 mm. Interconnector is manufactured from halogen free material (IEC/61249-2-21).

Technical

  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK106713A4634
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20190618
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    0f48dbcd-f68b-4096-98c7-6fd7eb0a1c41 Finland (FI)

Dimensions

  • Product Net Width:
    0.055 m
  • Product Net Height:
    0.039 m
  • Product Net Depth / Length:
    0.030 m
  • Product Net Weight:
    0.007 kg

Ordering

  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Gross Weight:
    0.806 kg
  • E-Number (Sweden):
    1420688

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • ETIM 9:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39259080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links