You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: JMKL16.4HF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

JMKL16.4HF

General Information

  • Extended Product Type:
    JMKL16.4HF
  • Product ID:
    2TKA00004741
  • EAN:
    6438199000640
  • Catalog Description:
    JMKL16.4HF Conduit bend, HF
  • Long Description:
    Conduit bend, Halogen free (HF)
    Ø16 mm, 90°, 750N

Technical

  • Number of Batteries:
    0

Environmental

Dimensions

  • Product Net Width:
    0.083 m
  • Product Net Height:
    0.016 m
  • Product Net Depth / Length:
    0.359 m
  • Product Net Weight:
    0.03 kg

Ordering

  • Package Level 1 Units:
    bag 20 piece
  • Package Level 1 Gross Weight:
    0.63 kg
  • E-Number (Sweden):
    1400964

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000936 - Bend for installation tubes
  • ETIM 9:
    EC000936 - Bend for installation tubes
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39172310
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links