You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M-list

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M-list

General Information

  • Extended Product Type:
    M-list
  • Product ID:
    2TKA00005301
  • EAN:
    6438199012810
  • Catalog Description:
    M-list For 16/20mm flexible and rigid pipes White
  • Long Description:
    Halogen free fastening list for 16 pcs of flexible or rigid conduits (16mm/20mm). List can be cut to needed length and attached on top of the other. Ideal for fastening and organizing conduits.

Eco Transparency

Technical

  • Number of Tubes:
    16
  • Material:
    Plastic
  • Color:
    White

Environmental

Dimensions

  • Product Net Width:
    0.06 m
  • Product Net Height:
    0.027 m
  • Product Net Depth / Length:
    0.435 m
  • Product Net Weight:
    0.11 kg
  • Dimension Diagram:
    9AKK108468A1258

Ordering

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    1.1 kg
  • E-Number (Finland):
    1301313

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000368 - Tube clamp
  • ETIM 9:
    EC000368 - Tube clamp
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links