You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1061U4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1061U4

General Information

  • Extended Product Type:
    1061U4
  • Product ID:
    2TKA000128G1
  • EAN:
    6418677307348
  • Catalog Description:
    1061U4 Switch Rocker/button with Not included White - Jussi
  • Long Description:
    Switch with screwless terminals and rocker with clip-on fastening. The terminals are for max 2 rigid wires. X-terminals are for extending the wires.

Eco Transparency

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16
  • Number of Rocker Switches:
    1
  • Design Range:
    Jussi
  • Wiring Configuration:
    Off switch 1-pole
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Lamp Type:
    Not included
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.076 kg
  • Built-In Depth (t2):
    18 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.18 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Gross Weight:
    0.902 kg
  • Package Level 1 EAN:
    6418677307348
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.32 m
  • Package Level 2 Height:
    0.395 m
  • Package Level 2 Depth / Length:
    0.48 m
  • Package Level 2 Gross Weight:
    9.65 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    115.8 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Sweden):
    1815001
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links