You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721F100-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1721F100-81

General Information

  • Extended Product Type:
    1721F100-81
  • Product ID:
    2TKA000275G1
  • EAN:
    6418677327995
  • Catalog Description:
    Cover frame 1gang Anthracite - Impressivo
  • Long Description:
    Flush mounting cover plate for 2-gang cover plated accessories, such as double socket outlets. Also 1-gang accessories, such as switches, can be mounted with the adaptor 2519-xx. Suitable for both horizontal and vertical installation. The manufacture material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Installation

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Number of Gangs:
    1
  • Design Range:
    Impressivo
  • Type of Fastening:
    Clamp
    Screw
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    Anthracite
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.016 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links